IESNA:LM-63-2002
[TEST]P1348376
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R309830DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 3000K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]630
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
29.9 49.5 89.8 203.8 514.1 1035.6 1640.1 2132.9 2496.7 2672.3
2649.3 2544.5 2472.5 2385 2257.2 2081.6 1800.1 1411.6 975.2 538.3
215.3 75.4 16.7 1.7 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
29.9 50.1 88.1 190 487 999.4 1578.5 2108.7 2480 2669.4
2659.6 2551.4 2475.4 2384.4 2242.8 2044.2 1760.4 1384.5 940.1 495.1
213.6 75.4 18.4 1.7 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
29.9 50.1 85.8 185.9 464.6 956.2 1511.1 2009.1 2359.7 2582.5
2610.1 2520.3 2436.8 2339.5 2181.8 1957.9 1643 1226.2 815.7 423.1
169.8 65.1 17.3 1.7 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
29.9 48.9 85.8 180.8 419.1 873.3 1405.8 1865.2 2206.6 2425.9
2493.8 2431.1 2341.3 2230.2 2055.7 1789.2 1438 1021.8 642.5 332.7
120.9 53 16.1 2.3 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
29.9 48.4 80.6 161.2 362.1 766.8 1231.4 1651.6 1965.9 2170.9
2249.2 2203.1 2099.5 1963.6 1761 1476.6 1116.8 737.4 442.7 222.8
85.2 41.4 15.5 2.9 0.6 0.6 0.6 0.6 0.6 0.6
0 0.6 0 0 0 0 0
29.9 48.4 77.7 145.6 307.4 630.4 1035.6 1399.5 1676.9 1843.3
1911.8 1862.3 1749.5 1591.2 1378.2 1080.5 777.7 496.2 275.2 144.5
65.6 29.9 13.2 2.9 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
29.9 46.6 73.7 127.8 256.8 509.5 817.5 1130.6 1335.6 1467.4
1506.5 1451.9 1322.9 1159.4 950.4 704.6 474.9 285.5 160 80.6
40.3 20.1 8.6 2.3 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
29.9 46.1 69.1 112.3 198 380.5 611.9 849.7 998.2 1084
1084 1014.3 885.4 731.7 557.3 391.5 255 150.8 78.9 42.6
23 10.9 4 1.2 0 0 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0
29.9 44.3 65.6 97.9 157.7 267.1 428.9 578.6 682.8 715
691.4 622.9 519.3 398.9 287.3 196.3 123.8 69.7 39.7 22.5
11.5 4 1.2 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
29.9 42.6 59.9 85.8 125.5 184.8 279.2 365.6 420.2 427.7
396.1 340.2 272.9 207.2 146.8 97.3 58.1 33.4 20.1 9.8
3.5 1.2 0 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
29.9 36.8 42.6 47.2 50.7 51.8 50.7 47.2 42 35.1
29.4 24.2 17.8 10.4 6.3 4 2.3 0.6 0 0
0.6 0.6 0.6 0.6 1.2 1.2 1.2 1.2 1.7 1.7
1.7 1.2 1.2 1.2 1.2 1.2 0
29.9 29.9 28.2 25.3 21.9 18.4 15 11.5 9.2 6.9
4.6 2.9 1.7 0.6 0.6 0 0 0 0.6 0.6
0.6 1.2 1.2 1.2 1.2 1.7 1.7 1.7 1.7 2.3
1.7 1.7 1.7 1.7 1.7 1.7 0
29.9 23.6 17.8 13.2 9.8 7.5 4.6 2.9 1.2 0.6
0 0 0 0 0 0 0 0 0 0.6
0.6 0.6 1.2 1.2 1.2 1.7 1.7 1.7 1.7 1.7
1.7 1.7 1.2 1.2 1.2 1.2 0
29.9 19.6 12.7 8.6 5.8 3.5 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0.6
0.6 1.2 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7
1.7 1.2 1.2 1.2 0.6 0.6 0
29.9 17.3 10.9 6.9 4 1.7 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.2
1.2 1.7 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3
1.7 1.7 1.2 1.2 0.6 0.6 0
29.9 16.7 10.4 6.3 4 1.2 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.2
1.7 1.7 2.3 2.3 2.9 2.3 2.9 2.9 2.3 2.3
1.7 1.7 1.2 1.2 0.6 0.6 0
